SBAU491 May 2025 ADS9326 , ADS9327
The ADS9327 uses an internal 4.096V reference voltage when AVDD = 5V and an internal reference voltage of 2.5V when AVDD = 3.3V, which is measurable on the REFIO pin, when configured as an output (default). For applications which require improved drift performance, configure the REFIO pin as an input and apply an external reference voltage to the pin.
The ADS9327EVM includes a provision for evaluating the REF7040 reference IC. The REF70xx family of high precision series voltage references offers the industry’s lowest noise (0.23ppmp-p), very low temperature drift coefficient (2ppm/°C), and high accuracy (±0.025%). In addition, these precision reference devices feature high PSRR, low drop-out voltage, and load and line regulation to help meet strict transient requirements. The REF7040 on the EVM is the 4.096V output voltage option. To connect the REF7040 to the ADS9327, configure the REFIO pin as an input through the GUI and then install a shunt on jumper J2 in the [1-2] position.