SBAU491 May 2025 ADS9326 , ADS9327
Figure 2-2 shows the schematic for the THS4552 input circuit connected to each ADC channel. The THS4552 is a dual-channel, low-noise, precision, 150MHz, fully differential amplifier. The THS4552 is configured for a gain of 1V/V and receives single-ended and differential inputs. By default, the THS4552 circuit is tuned for a fully-differential input signal with a 50Ω output impedance. For other input source impedances or differential inputs, remove or adjust the termination resistors from the FDA inputs accordingly. Additionaly the termination resistors can be shorted by using the jumper provided.
The OPA320, shown in Figure 2-3, is used as the "VCMOUT" buffer to drive the output common-mode voltage on both ADC A and ADC B input circuits. Additional options for sourcing the common-mode voltage are available by populating R39 (default), R40, or R88.