SBOA362A December   2019  – October 2026 REF34 , REF34-Q1 , REF3425-EP , REF3430-EP , REF3433-EP , REF3440-EP , REF4132-Q1 , REF50 , REF5020-EP , REF5020A-Q1 , REF5025-EP , REF5025-HT , REF5025A-Q1 , REF5030A-Q1 , REF5040-EP , REF5040A-Q1 , REF5045A-Q1 , REF5050-EP , REF5050A-Q1 , REF50E , REF70

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Voltage Reference Architecture
    1. 2.1 Shunt or Series Reference
    2. 2.2 Choosing the Best System Reference
  6. 3Key Specifications for Voltage Reference
    1. 3.1 Temperature Coefficient
    2. 3.2 Initial Accuracy
    3. 3.3 0.1–10 Hz Peak-to-peak Noise
    4. 3.4 Thermal Hysteresis and Long-term Stability
    5. 3.5 Load and Line Regulation
  7. 4Method of Negative Output Design and Noise Analysis
    1. 4.1 Voltage Inverting by Level Shift using REF5025 and OPA192
    2. 4.2 Using a Buffer to Generate Negative Reference Output
    3. 4.3 A Way to Minimize the Noise
  8. 5Conclusion
  9. 6References
  10. 7Revision History

Temperature Coefficient

The variation in VREF over temperature is defined by its temperature coefficient (TC, also referred to as “drift”) in units of parts-per-million per degree Celsius (ppm/℃). It is convenient to represent the dependence of the reference voltage temperature as a polynomial for the sake of discussion. The REF50xx is designed for minimal drift error, defined as the change in output voltage over temperature.