SBOS092B June 1998 – January 2025 XTR106
PRODUCTION DATA
The XTR106 is typically used with an external transistor (Q1) to regulate the power dissipation of the 4mA to 20mA loop. This allows the resulting localized self-heating to be distanced from the precision circuitry of the XTR106 and reduces overtemperature drift errors.
The XTR106 can be used without the Q1 transistor if the application requirements do not lead to violation of the device Absolute Maximum Requirements, such as the maximum junction temperature. Calculate the peak power dissipation and multiply by thermal resistance to approximate the associated junction temperature rise. Minimize overheat conditions for reliable long-term operation.
Place supply bypass capacitors close to the package and make connections with low-impedance conductors. Reduce trace lengths for RG to minimize coupled environmental noise. If the loop power supply is electrically noisy, implement filtering using decoupling capacitors and small resistors or dampening inductors in series with V+.