SBOS092B June 1998 – January 2025 XTR106
PRODUCTION DATA
The XTR106 can be used with a wide variety of inputs. The high input impedance instrumentation amplifier is versatile and can be configured for differential input voltages from millivolts to a maximum of 2.4V full scale. The linear range of the inputs is from 1.1V to 3.5V, referenced to IRET. The linearization feature of the XTR106 can be used with any sensor whose output is ratiometric with an excitation voltage.