SBOS092B June   1998  – January 2025 XTR106

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Linearization
      2. 6.3.2 Reverse-Voltage Protection
      3. 6.3.3 Overvoltage Surge Protection
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 External Transistor
      2. 7.1.2 Loop Power Supply
      3. 7.1.3 Bridge Balance
      4. 7.1.4 Underscale Current
      5. 7.1.5 Low-Impedance Bridges
      6. 7.1.6 Other Sensor Types
      7. 7.1.7 Radio Frequency Interference
      8. 7.1.8 Error Analysis
    2. 7.2 Typical Applications
    3. 7.3 Layout
    4. 7.4 Layout Guidelines
  9. Device and Documentation Support
    1. 8.1 Documentation Support
    2. 8.2 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Description

The XTR106 is a monolithic 4mA to 20mA, two-wire current transmitter designed for cost-optimized bridge sensor applications. This device provides complete bridge excitation (2.5V or 5V reference), instrumentation amplifier, sensor linearization, and current output circuitry. Current for powering additional external input circuitry is available from the VREG pin.

The instrumentation amplifier can be used over a wide range of gain, accommodating a variety of input signal types and sensors. Total unadjusted error of the complete current transmitter, including the linearized bridge, is low enough to permit use without adjustment in many applications. The XTR106 operates on loop power supply voltages down to 7.5V.

Linearization circuitry provides second-order correction to the transfer function by controlling bridge excitation voltage. The device provides up to a 20:1 improvement in nonlinearity, even with cost-optimized transducers.

The XTR106 is available in 14-pin plastic DIP and 14-pin SOIC surface-mount packages, and is specified for the –40°C to +85°C temperature range. The device operates from –40°C to +125°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
XTR106 D (SOIC, 14) 8.65mm × 6mm
N (PDIP, 14) 19.3mm × 9.4mm
For all available packages, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
XTR106 Bridge Nonlinearity Correction Schematic Using
                        the XTR106Bridge Nonlinearity Correction Schematic Using the XTR106

XTR106 XTR106 Bridge Nonlinearity Correction
XTR106 Bridge Nonlinearity Correction