SBOS576C May 2012 – September 2026 INA3221
PRODUCTION DATA
This register contains the value used to compare to the averaged shunt voltage value of channel 1 to detect a longer duration overcurrent event.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| W1L12 | W1L11 | W1L10 | W1L9 | W1L8 | W1L7 | W1L6 | W1L5 | W1L4 | W1L3 | W1L2 | W1L1 | W1L0 | — | — | — |
| RW-0 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-0 | RW-0 | RW-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-3 | W1L12-0 | R/W | FFFh | Channel-1 warning-alert-limit data bits |
| 2-0 | Reserved | R/W | 0h | Reserved |