SBOS576C May 2012 – September 2026 INA3221
PRODUCTION DATA
The input circuitry of the device can accurately measure signals on common-mode voltages beyond the power supply voltage, VS. For example, the voltage applied to the VS power supply terminal can be 5V, whereas the load power-supply voltage being monitored (the common-mode voltage) on any one of the three channels can be as high as 26V. Note also that the device can withstand the full 0V to 26V range at the input terminals, regardless of whether the device has power applied or not. Place the required power-supply bypass capacitors as close as possible to the supply and ground terminals of the device to provide stability. A typical value for this supply bypass capacitor is 0.1μF. Applications with noisy or high-impedance power supplies can require additional decoupling capacitors to reject power-supply noise.