SBOS576C May 2012 – September 2026 INA3221
PRODUCTION DATA
This register contains the value used to compare to each shunt voltage conversion on channel 2 to detect fast overcurrent events.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| C2L12 | C2L11 | C2L10 | C2L9 | C2L8 | C2L7 | C2L6 | C2L5 | C2L4 | C2L3 | C2L2 | C2L1 | C2L0 | — | — | — |
| RW-0 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-1 | RW-0 | RW-0 | RW-0 |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-3 | C2L12-0 | R/W | FFFh | Channel-2 critical-alert-limit data bits |
| 2-0 | Reserved | R/W | 0h | Reserved |