SBOU264B May 2021 – December 2022
The EVM allows the user to either emulate the voltage developed across a sense resistor based on a given set of system conditions by applying a differential voltage across the IN+ and IN– terminals directly, or to connect the device inputs to an external shunt. Optionally, a 2512 surface-mount technology (SMT) shunt resistor can be soldered across the pads of R1, and these inputs can be connected in series with the external system and load current. There are two terminals each for IN+ (J1 pins 5 and 6) and IN– (J1 pins 3 and 4) for convenience.