SBOU319A November   2024  – June 2025 HDC3120

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 HDC3120EVM Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup and Interface
      1. 2.1.1 Setup Overview
      2. 2.1.2 Connecting Board Power and Ground
      3. 2.1.3 Connecting to the HDC3120 and Comparator Outputs
      4. 2.1.4 Temperature
      5. 2.1.5 Relative Humidity (RH)
      6. 2.1.6 HDC3120EVM Buttons
        1. 2.1.6.1 Reset Button (SW1)
        2. 2.1.6.2 Heater Enable Switch (S2)
    2. 2.2 Comparator Function
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
      1. 3.2.1 Layout Overview
      2. 3.2.2 Layout Guidelines
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation
  12. 6Revision History

Description

The HDC3120EVM is an analog evaluation module (EVM) designed to demonstrate the performance of the HDC3120: a highly accurate, ratiometric analog humidity and temperature sensor. The EVM offers flexibility for system-level evaluation and integration, allowing users to test the behavior of the sensor under various temperature, humidity, and power supply conditions. The EVM also features two on-board TLV9030 comparators, which provide analog alert outputs when the temperature or humidity analog output of the HDC3120 exceeds a user-defined threshold.