SBOU319A November 2024 – June 2025
A flathead screwdriver with at least a 2.5mm head is required to loosen and tighten all terminal block screws.
To power the HDC3120EVM, connect a DC voltage source (1.62V - 5.5V) to the 2-position terminal block at the center-top of the board. First, loosen the terminal screws with a flathead screwdriver and fully insert the exposed copper tip of each jumper cable to provide stable connection. Next, tighten the terminal block screws just enough to prevent wires from unintentional removal during operation. Figure 2-2 illustrates VDD and GND connection using jumper cables.