SBOU319A November 2024 – June 2025 HDC3120
The HDC3120EVM is an analog EVM and requires no software. This EVM is designed to provide the user with the flexibility to implement a temperature and humidity sensing design in any part of a system. The HDC3120EVM also includes footprints for a coaxial SMA connector for TEMP and RH output signals. Figure 2-1 highlights the various peripherals and some of the functions of the EVM which are explained in further detail in the following sections.