SBOU319A November 2024 – June 2025 HDC3120
The HDC3120 is an integrated, capacitive based relative humidity (RH) and temperature sensor where the relative humidity and temperature sensor results are represented as ratiometric analog outputs. The HDC3120's analog signal output enables robust, long-distance signal transmission and simplifies integration in systems without digital support. For more information of the IC, please refer to the device data sheet. Table 1-3 includes some of the parameters of interest of the HDC3120 such as the operating ranges for the ambient environment and power supply. Table 1-4 includes similar parameters of the included TLV9030 comparators to consider when using this EVM.
Device Specifications | Values |
|---|---|
| Operating temperature range (temperature) | -40°C - 125°C |
Operating temperature range (RH) | -20°C - 80°C |
Operating supply range | 1.62V - 5.5V |
Device Specifications | Values |
|---|---|
| Operating temperature range | -40°C - 125°C |
| Operating supply range | 1.65V - 5.5V |