SBOU319A November 2024 – June 2025
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB? | 2 | Printed Circuit Board | SENS130 | Any | ||
| C1, C9, C10 | 3 | 100nF | Chip Multilayer Ceramic Capacitors for General Purpose, 0402, 0.10uF, X7R, 15%, 10%, 50V | 0402 | GRM155R71H104KE14D | Murata |
| C4, C5 | 2 | 10nF | 10000pF ±10% 25V Ceramic Capacitor X8R 0402 (1005 Metric) | 0402 | C1005X8R1E103K050BA | TDK Corporation |
| C6 | 1 | 10uF | CAP, CERM, 10 µF, 25 V,+/- 10%, X5R, 0603 | 0603 | GRM188R61E106KA73D | MuRata |
| COMP_RH, COMP_TEMP, RH_ALERT, T_ALERT | 4 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone Electronics | |
| D1 | 1 | Red | LED, Red, SMD | LED_0603 | 150060RS75000 | Wurth Elektronik |
| D2 | 1 | Green | LED, Green, SMD | LED_0603 | 150060GS75000 | Wurth Elektronik |
| D3 | 1 | 6.8V | Diode, Zener, 6.8 V, 500 mW, SOD-123 | SOD-123 | MMSZ4692T1G | ON Semiconductor |
| D5, D6 | 2 | Yellow | LED, Yellow, SMD | LED_0603 | 150060YS75000 | Wurth Elektronik |
| GND1, GND2, GND3, GND4 | 4 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics | |
| H1, H2, H3, H4 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| H5, H6, H7, H8 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| HEAT_EN, nRESET_EN, RH, RH_POT, T_POT, TEMP | 6 | Test Point, Compact, White, TH | White Compact Testpoint | 5007 | Keystone Electronics | |
| HEATER | 1 | Switch, Slide, SPST, Top Slide, SMT | Switch, Single Top Slide, 2.5x8x2.5mm | CHS-01TB | Copal Electronics | |
| J1, J2 | 2 | Terminal Block, 3.5mm Pitch, 3x1, TH | 10.5x8.2x6.5mm | ED555/3DS | On-Shore Technology | |
| J5 | 1 | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |
| R1, R2 | 2 | 100 | Res Thin Film 0402 100 Ohm 0.1% 0.063W(1/16W) ±25ppm/C Pad SMD T/R | 0402 | RT0402BRD07100RL | Yageo |
| R3, R4, R11, R12 | 4 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ102X | Panasonic |
| R6, R7 | 2 | 10k | 10 kOhms 0.5W, 1/2W PC Pins Through Hole Trimmer Potentiometer Cermet 1.0 Turn Top Adjustment | PTH3 | CT-6EP103 | Nidec Copal |
| R8, R9 | 2 | 68.1 | TE Connectivity / AMP | |||
| R13 | 1 | 20.0k | RES, 20.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | ERJ-3EKF2002V | Panasonic |
| R14, R15 | 2 | 51k | 51 kOhms ±0.1% 0.063W, 1/16W Chip Resistor 0402 (1005 Metric) Automotive AEC-Q200 Thin Film | 0402 | ERA-2AEB513X | Panasonic Electronic Components |
| RESET | 1 | Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD | 3.9x2.9mm | PTS820 J20M SMTR LFS | C&K Components | |
| U1 | 1 | Integrated Humidity and Temperature Sensor With Analog Outputs | WSON8 | HDC3120DEFR | Texas Instruments | |
| U2, U3 | 2 | Single low-voltage comparator with push-pull output 5-SC70 -40 to 125 | SC70-5 | TLV9030DCKR | Texas Instruments | |
| VDUT | 1 | Test Point, Compact, Red, TH | Red Compact Testpoint | 5005 | Keystone Electronics | |
| C2, C3 | DNP | 6800pF | CAP, CERM, 6800 pF, 100 V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0603 | 0603 | CGA3EANP02A682J080AC | TDK |
| RH_SMA, TEMP_SMA | DNP | JACK, SMA, 50 Ohm, Gold, R/A, TH | SMA Jack, 50 Ohm, R/A, TH | CONSMA002-G | Linx Technologies |