The device regulates to the nominal
output voltage when the following conditions are met:
- The input voltage is greater than
the nominal output voltage plus the dropout voltage (VOUT(nom) +
VDO).
- The bias voltage is greater than
the nominal output voltage plus the OUT-to-BIAS dropout voltage. This condition
occurs if the charge pump is disabled or if the input voltage is less than 1.1V.
The OUT-to-BIAS dropout voltage is defined as VOUT(nom) +
VDO(BIAS).
- The output current is less than
the current limit (IOUT < ICL).
- The device junction temperature
is less than the thermal shutdown temperature (TJ <
TSD(shutdown)).
- The voltage on the EN pin has
previously exceeded the VIH(EN) threshold voltage and has not yet
decreased to less than the enable falling threshold.
Table 6-1 summarizes all valid modes of operation and shows what rail is
sourcing the internal biasing current.
Table 6-1 Device Functional Mode Comparison
| OPERATING MODE |
PARAMETER |
| VIN |
VBIAS |
VCP_EN |
VEN |
IOUT |
TJ |
| Normal mode |
VIN≥ VOUT(nom) +
VDO and VIN≥ VUVLO(IN) |
VBIAS≥ VOUT + 3.2V |
VCP_EN≥ VIH(CP_EN) |
VEN≥ VIH(EN) |
IOUT< ICL |
TJ < TSD for shutdown |
| Dropout mode |
VIN(min)< VIN<
VOUT(nom) + VDO
|
VBIAS < VOUT +
3.2V |
VCP_EN> VIH(CP_EN) |
VEN> VIH(EN) |
IOUT< ICL |
TJ < TSD for shutdown |
| Disabled mode |
VIN< VUVLO(IN) |
VBIAS<
VBIAS(UVLO) |
VCP_EN<
VIL(CP_EN) |
VEN< VIL(EN) |
- |
TJ ≥ TSD for shutdown |