SBVS257 March 2025 TPS7A56
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| BIAS | 5 | I | BIAS supply voltage pin. See the Charge Pump Enable and BIAS Rail section for additional information. |
| CP_EN | 15 | I | Charge pump enable pin. See the Charge Pump Enable and BIAS Rail section for additional information. |
| EN | 16 | I | Enable pin. See the Precision Enable and UVLO section for additional information. |
| GND | 6 | GND | Ground pin. See the Layout Guidelines section for additional information. |
| IN | 1, 2, 3, 4 | I | Input supply voltage pin. See the Input and Output Capacitor Requirements (CIN and COUT) section for more details. |
| NR/SS | 8 | I/O | Noise-reduction pin. See the Programmable Soft-Start (NR/SS Pin) and Soft-Start, Noise Reduction (NR/SS Pin), and Power-Good (PG Pin) sections for additional information. |
| OUT | 9, 10, 11, 12 | O | Regulated output pin. See the Output Voltage Setting and Regulation and Input and Output Capacitor Requirements (CIN and COUT) sections for more details. |
| PG | 14 | O | Open-drain, power-good indicator pin for the low-dropout regulator (LDO) output voltage. See the Power-Good Pin (PG Pin) section for additional information. |
| REF | 7 | I/O | Reference pin. See the Output Voltage Setting and Regulation section for additional information. |
| SNS | 13 | I | Output sense pin. See the Output Voltage Setting and Regulation section for additional information. |
| Thermal Pad | — | GND | Connect the pad to GND for best possible thermal performance. See the Layout section for more information. |