SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
Figure 5-4 shows the undershoot protection performance of the CBT16211C when the switch is disabled. The output pin is connected to ground through a 100-kΩ resistor, a 10-pF capacitor, and to 10 V through a 100-kΩ pullup resistor. The test load is similar to a high-impedance application load. There is very little variation in output voltage caused by input-voltage undershoot.