SCDA058 September   2025 TMUX1575 , TMUX4827 , TMUX7612 , TS5A22362 , TS5A22364

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2What is THD
  6. 3What is THD + N
  7. 4THD(+N) of Multiplexers
    1. 4.1 Understanding THD(+N) of a Multiplexer
  8. 5Low THD Multiplexer Applications
  9. 6Low THD Mux Device Recommendations
  10. 7Summary
  11. 8References

What is THD + N

THD+N is similar to THD and in low noise environments can look similar. However, as system noise increases, the THD+N metrics becomes increasing more accurate relative to THD alone. Sources of system-level noise can include high frequency interference, crosstalk across channels or devices, power-line ground loop coupling at the 60Hz fundamental or the harmonics (120Hz, 240Hz…), and inter-modulation distortion. Several of these effects can be controlled with adequate shielding, PCB trace spacing, grounding or filtering techniques, but are difficult to eliminate entirely. In addition, semiconductor devices (including multiplexers) contribute thermal noise, flicker noise, and shot noise which can impact the baseline THD + N noise.

Total Harmonic Distortion plus Noise (THD+N) extends the definition of THD by including noise in the measurement:

Equation 2. THD+N%=∑i=2∞Vi2+VN2V1×100%THD+NdB=20×log10∑i=2∞Vi2+VN2V1

Where V1 is the fundamental, Vi is the ith harmonic and VN denotes the noies. Each amplitude is express in VRMS.