SCDA058 September 2025 TMUX1575 , TMUX4827 , TMUX7612 , TS5A22362 , TS5A22364
| Device | Configuration | I/O Voltage (max) | Supply Voltage | Ron (typ) | Ron flatness | THD |
|---|---|---|---|---|---|---|
| TMUX4827 | 2:1, 2 Channel | -12V to +12V | 1.8V to 5.5V | 0.13Ω | 0.001Ω | 0.0006% |
| TMUX2889 | 2:1, 2 Channel | -5.5V to +5.5V | 1.8V to 5.5V | 0.15Ω | 0.001Ω | 0.0006% |
| TS5A12301E | 2:1, 1 Channel | 0V to 5.5V | 2.25V to 5.5V | 0.5Ω | 0.1Ω | 0.003% |
| TS5A3159 | 2:1, 1 Channel | 1.65V to 5.5V | 1.65V to 5.5V | 0.75Ω | 0.15Ω | 0.01% |
| TS5A22364 | 2:1, 2 Channel | -3.2V to 5.5V | 2.3V to 5.5V | 0.65Ω | 0.18Ω | 0.01% |
| TS5A22362 | 2:1, 2 Channel | -3.2V to 5.5V | 2.3V to 5.5V | 0.65Ω | 0.18Ω | 0.01% |
| TS5USBA224 | 2:1, 2 Channel | -2.2V to 3.3V | 3.3V | 4Ω | 1.5Ω | 0.05% |
| TMUX7612 | 1:1, 4 Channel | 4.5V to 50V, ±4.5V to ±25V | 4.5V to 50V, ±4.5V to ±25V | 1Ω | 0.0003Ω | 0.0006% |
| TMUXS7614D | 1:1, 8 Channel | 4.5V to 50V, ±4.5V to ±25V | 4.5V to 50V, ±4.5V to ±25V | 1Ω | 0.0003Ω | 0.0006% |
| TMUX5412 | 1:1, 4 Channel | 4.5V to 50V, ±4.5V to ±25V | 4.5V to 50V, ±4.5V to ±25V | 21Ω | 0.005Ω | 0.001% |