SCES861G June 2015 – December 2024 TXS0108E-Q1
PRODUCTION DATA

Each A-port I/O has a pull-up resistor (RPUA) to VCCA and each B-port I/O has a pull-up resistor (RPUB) to VCCB. RPUA and RPUB have a value of 40kΩ when the output is driving low. RPUA and RPUB have a value of 4kΩ when the output is driving high. RPUA and RPUB are disabled when OE = Low.