SCES861G June 2015 – December 2024 TXS0108E-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITION (DRIVING) | VCCB = 3.3V ± 0.3V | VCCB = 5V ± 0.5V | UNIT | |||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||||
| tPHL | Propagation delay time high-to-low output | A-to-B | Push-pull driving | 3.8 | 3.28 | ns | |||
| Open-drain driving | 5.3 | 4.8 | |||||||
| tPLH | Propagation delay time low-to-high output | A-to-B | Push-pull driving | 3.9 | 3.5 | ||||
| Open-drain driving | 439 | 352 | |||||||
| tPHL | Propagation delay time high-to-low output | B-to-A | Push-pull driving | 4.2 | 3.8 | ns | |||
| Open-drain driving | 5.5 | 4.5 | |||||||
| tPLH | Propagation delay time low-to-high output | B-to-A | Push-pull driving | 4.32 | 4.3 | ||||
| Open-drain driving | 449 | 339 | |||||||
| ten | Enable time | OE-to-A or B | Push-pull driving | 200 | 200 | ns | |||
| tdis | Disable time | OE-to-A or B | Push-pull driving | 400 | 400 | ns | |||
| trA | Input rise time | A-port rise time | Push-pull driving | 1.5 | 5.7 | 1.4 | 5 | ns | |
| Open-drain driving | 129 | 446 | 99.6 | 337 | |||||
| trB | Input rise time | B-port rise time | Push-pull driving | 1.35 | 5 | 1 | 4.24 | ns | |
| Open-drain driving | 129 | 427 | 77 | 290 | |||||
| tfA | Input fall time | A-port fall time | Push-pull driving | 1.4 | 4.5 | 1.3 | 3.5 | ns | |
| Open-drain driving | 1.4 | 4.4 | 1.2 | 3.7 | |||||
| tfB | Input fall time | B-port fall time | Push-pull driving | 1.3 | 4.2 | 1.1 | 3.1 | ||
| Open-drain driving | 1.3 | 4.2 | 1.1 | 3.1 | |||||
| tSK(O) | Skew (time), output | Channel-to-channel skew | Push-pull driving | 1 | 1 | ns | |||