SCES861G June 2015 – December 2024 TXS0108E-Q1
PRODUCTION DATA
The TXS0108E-Q1 has the smart pull-up resistors dynamically change value based on whether a low or a high is being passed through the I/O line. Each A-port I/O has a pull-up resistor (RPUA) to VCCA and each B-port I/O has a pull-up resistor (RPUB) to VCCB. RPUA and RPUB have a value of 40kΩ when the output is driving low. RPUA and RPUB have a value of 4kΩ when the output is driving high. RPUA and RPUB are disabled when OE = Low. This feature provides lower static power consumption (when the I/Os are passing a low), and supports lower VOL values for the same size pass-gate transistor, and helps improve simultaneous switching performance.