SCES861G June   2015  – December 2024 TXS0108E-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics: TA = –40°C to 125°C
    6. 5.6  Timing Requirements: VCCA = 1.5V ± 0.1 V
    7. 5.7  Timing Requirements: VCCA = 1.8V ± 0.15V
    8. 5.8  Timing Requirements: VCCA = 2.5V ± 0.2V
    9. 5.9  Timing Requirements: VCCA = 3.3V ± 0.3V
    10. 5.10 Switching Characteristics: VCCA = 1.5V ± 0.1V
    11. 5.11 Switching Characteristics: VCCA = 1.8V ± 0.15V
    12. 5.12 Switching Characteristics: VCCA = 2.5V ± 0.2V
    13. 5.13 Switching Characteristics: VCCA = 3.3V ± 0.3V
    14. 5.14 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuits
    2. 6.2 Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Architecture
      2. 7.3.2 Input Driver Requirements
      3. 7.3.3 Output Load Considerations
      4. 7.3.4 Enable and Disable
      5. 7.3.5 Pull-up or Pull-down Resistors on I/O Lines
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1.      Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Voltage Waveforms

TXS0108E-Q1 Pulse Duration (Push-Pull)Figure 6-4 Pulse Duration (Push-Pull)
TXS0108E-Q1 Propagation Delay TimesFigure 6-5 Propagation Delay Times
TXS0108E-Q1 Enable and Disable Times
  • CL includes probe and jig capacitance.
  • Waveform 1 in Figure 6-6 is for an output with internal such that the output is high, except when OE is high (see Figure 6-3). Waveform 2 in Figure 6-6 is for an output with conditions such that the output is low, except when OE is high.
  • All input pulses are supplied by generators having the following characteristics: PRR ≤ 10 MHz, ZO = 50Ω, dv/dt ≥ 1V/ns.
  • The outputs are measured one at a time, with one transition per measurement.
  • tPLZ and tPHZ are the same as tdis.
  • tPZL and tPZH are the same as ten.
  • tPLH and tPHL are the same as tpd.
  • VCCI is the VCC associated with the input port.
  • VCCO is the VCC associated with the output port.
Figure 6-6 Enable and Disable Times