SCES861G June 2015 – December 2024 TXS0108E-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | VCCB = 5V ± 0.5V | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
| tPHL | Propagation delay time high-to-low output | A-to-B | Push-pull driving | 11 | 9.2 | 8.6 | 8.6 | ns | |||||
| Open-drain driving | 2.5 | 14.4 | 2 | 12.8 | 2 | 12.2 | 1.9 | 12 | |||||
| tPLH | Propagation delay time low-to-high output | A-to-B | Push-pull driving | 12 | 10 | 9.8 | 9.7 | ||||||
| Open-drain driving | 0.9 | 720 | 0.9 | 554 | 1 | 473 | 1.5 | 384 | |||||
| tPHL | Propagation delay time high-to-low output | B-to-A | Push-pull driving | 12.7 | 11.1 | 11 | 12 | ns | |||||
| Open-drain driving | 3.4 | 13.2 | 2.6 | 9.6 | 2.3 | 8.5 | 2 | 7.5 | |||||
| tPLH | Propagation delay time low-to-high output | B-to-A | Push-pull driving | 9.5 | 6.2 | 5.1 | 4.2 | ||||||
| Open-drain driving | 745 | 603 | 519 | 407 | |||||||||
| ten | Enable time | OE-to-A or B | Push-pull driving | 480 | 480 | 480 | 480 | ns | |||||
| tdis | Disable time | OE-to-A or B | 400 | 400 | 400 | 400 | ns | ||||||
| trA | Input rise time | A-port rise time | Push-pull driving | 3 | 13.1 | 2.4 | 9.8 | 2 | 9 | 2 | 8.9 | ns | |
| Open-drain driving | 220 | 982 | 180 | 716 | 140 | 592 | 100 | 481 | |||||
| trB | Input rise time | B-port rise time | Push-pull driving | 2.6 | 11.4 | 1.6 | 7.4 | 1 | 6 | 0.7 | 5 | ns | |
| Open-drain driving | 220 | 1020 | 150 | 756 | 100 | 653 | 40 | 370 | |||||
| tfA | Input fall time | A-port fall time | Push-pull driving | 2.3 | 9.9 | 1.7 | 7.7 | 1.6 | 6.8 | 1.7 | 6 | ns | |
| Open-drain driving | 2.4 | 10 | 1.8 | 8.2 | 1.7 | 9 | 1.5 | 9.15 | |||||
| tfB | Input fall time | B-port fall time | Push-pull driving | 2 | 8.7 | 1.3 | 5.5 | 1 | 3.8 | 1 | 3.1 | ||
| Open-drain driving | 2 | 11.5 | 1.3 | 8.6 | 1 | 9.6 | 1 | 7.7 | |||||
| tSK(O) | Skew (time), output | Channel-to-channel skew | Push-pull driving | 1 | 1 | 1 | 1 | ns | |||||