SCES861G June 2015 – December 2024 TXS0108E-Q1
PRODUCTION DATA
| VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB= 3.3V ± 0.3V | VCCB= 5V ± 0.5V | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||||
| Data rate | Push-pull | 40 | 60 | 60 | 60 | Mbps | |||||||
| Open-drain | 0.8 | 0.8 | 1 | 1 | |||||||||
| tw | Pulse duration | Data inputs | Push-pull | 25 | 16.7 | 16.7 | 16.7 | ns | |||||
| Open-drain | 1250 | 1250 | 1000 | 1000 | |||||||||