SCES861G June 2015 – December 2024 TXS0108E-Q1
PRODUCTION DATA
Figure 4-1 PW or DGS Package, 20-Pin TSSOP (Top View)| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| A1 | 1 | I/O | Input/output 1. Referenced to VCCA |
| A2 | 3 | I/O | Input/output 2. Referenced to VCCA |
| A3 | 4 | I/O | Input/output 3. Referenced to VCCA |
| A4 | 5 | I/O | Input/output 4. Referenced to VCCA |
| A5 | 6 | I/O | Input/output 5. Referenced to VCCA |
| A6 | 7 | I/O | Input/output 6. Referenced to VCCA |
| A7 | 8 | I/O | Input/output 7. Referenced to VCCA |
| A8 | 9 | I/O | Input/output 8. Referenced to VCCA |
| B1 | 20 | I/O | Input/output 1. Referenced to VCCB |
| B2 | 18 | I/O | Input/output 2. Referenced to VCCB |
| B3 | 17 | I/O | Input/output 3. Referenced to VCCB |
| B4 | 16 | I/O | Input/output 4. Referenced to VCCB |
| B5 | 15 | I/O | Input/output 5. Referenced to VCCB |
| B6 | 14 | I/O | Input/output 6. Referenced to VCCB |
| B7 | 13 | I/O | Input/output 7. Referenced to VCCB |
| B8 | 12 | I/O | Input/output 8. Referenced to VCCB |
| GND | 11 | – | Ground |
| OE | 10 | I | 3-state output-mode enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
| VCCA | 2 | – | A-port supply voltage. 1.4V ≤ VCCA ≤ 3.6V, VCCA ≤ VCCB. |
| VCCB | 19 | – | B-port supply voltage. 1.65V ≤ VCCB ≤ 5.5V. |