SCES957A December 2023 – April 2024 TXV0106
PRODUCTION DATA
The TXV0106 is an 6-bit translating transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 1.14V and as high as 3.6V. Additionally, the device can be used as a buffer with VCCA = VCCB. The Ax port is designed to track VCCA, and the Bx port is designed to track VCCB.
The TXV0106 device is designed for asynchronous communication between data buses, and transmits data in a fixed direction from the A bus to the B bus. The output-enable input (OE) is used to disable the outputs so the buses are effectively isolated. The output-enable pin (OE) of the TXV0106 is referenced to VCCA. To enable the high-impedance state of the level shifter I/Os during power up or power down, the OE pin should be tied to VCCA through a pullup resistor.
This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry prevents excessive current from being drawn from or sourced into an input, output, or I/O while the device is powered down.