SCES957A December   2023  – April 2024 TXV0106

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 1.2 ± 0.06 V
    7. 5.7  Switching Characteristics, VCCA = 1.8 ± 0.15 V
    8. 5.8  Switching Characteristics, VCCA = 2.5 ± 0.2 V
    9. 5.9  Switching Characteristics, VCCA = 3.3 ± 0.3 V
    10. 5.10 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 7.3.2 Partial Power Down (Ioff)
      3. 7.3.3 VCC Isolation and VCC Disconnect (Ioff-float)
      4. 7.3.4 Over-Voltage Tolerant Inputs
      5. 7.3.5 Negative Clamping Diodes
      6. 7.3.6 Fully Configurable Dual-Rail Design
      7. 7.3.7 Supports High-Speed Translation
      8. 7.3.8 Integrated Damping Resistor and Impedance Matching
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Solving Power Sequencing Challenges with the TXV0106
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

VCC Isolation and VCC Disconnect (Ioff-float)

This device has 2 features (VCC Isolation and VCC Disconnect) which helps in preventing current backflow in case the device is powered down unexpectedly. VCC Isolation: when one of the supplies is kept at (or goes to) zero during normal operation, no current will be consumed by the supply that is maintained. This scenario forces all I/Os to be High-Z. VCC Disconnect: when one of the supplies is left floating (disconnect) after ramping up, the I/Os are forced into High-Z without consuming any current from the maintained supply. In both cases, the I/Os will enter a high-impedance state when either supply (VCCA or VCCB) is <100 mV or left floating, while the other supply is still connected to the device. The following figure shows more information.

The maximum supply current is specified by ICCx, while VCCx is floating, in the Electrical Characteristics. The maximum leakage into or out of any input or output pin on the device is specified by Ioff(float) in the Electrical Characteristics.

GUID-20230626-SS0I-JVNM-GMD9-NBH3GD5RC3NZ-low.svgFigure 7-2 VCC Disconnect and VCC Isolation Feature