SCES957A December 2023 – April 2024 TXV0106
PRODUCTION DATA
The inputs and outputs to this device have negative clamping diodes as depicted in Figure 7-3
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
Figure 7-3 Electrical Placement of
Clamping Diodes for Each Input and Output