over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VCCA |
Supply voltage A |
–0.5 |
4.6 |
V |
| VCCB |
Supply voltage B |
–0.5 |
4.6 |
V |
| VI |
Input Voltage(2) |
I/O Ports (A Port) |
–0.5 |
4.6 |
V |
| I/O Ports (B Port) |
–0.5 |
4.6 |
| Control Inputs |
–0.5 |
4.6 |
| VO |
Voltage applied to any output in the high-impedance or power-off state(2) |
A Port |
–0.5 |
4.6 |
V |
| B Port |
–0.5 |
4.6 |
| VO |
Voltage applied to any output in the high or low state(2)(3) |
A Port |
–0.5 |
VCCA + 0.5 |
V |
| B Port |
–0.5 |
VCCB + 0.5 |
| IIK |
Input clamp current |
VI < 0 |
–50 |
|
mA |
| IOK |
Output clamp current |
VO < 0 |
–50 |
|
mA |
| IO |
Continuous output current |
–50 |
50 |
mA |
|
Continuous current through VCC or GND |
–100 |
100 |
mA |
| Tj |
Junction Temperature |
|
150 |
°C |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute
Maximum Rating may cause permanent device damage. Absolute Maximum Rating do
not imply functional operation of the device at these or any other conditions beyond those
listed under Recommended Operating Condition. If used outside the Recommended
Operating Condition but within the Absolute Maximum Rating, the device may not
be fully functional, and this may affect device reliability, functionality, performance, and
shorten the device lifetime.
(2) The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
(3) The output positive-voltage rating may be exceeded up to 4.6 V maximum if the output current rating is observed.