SCES957A December 2023 – April 2024 TXV0106
PRODUCTION DATA
| PARAMETER | FROM | TO | B-Port Supply Voltage (VCCB) | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | |||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
| tpd | Propagation delay | A | B | 1.2 | 3.8 | 1.2 | 2.7 | 1.1 | 2.3 | ns | |||
| tdis | Disable time | OE | A | 2.7 | 7.0 | 2.7 | 7.0 | 2.7 | 7.0 | ns | |||
| ten | Enable time | OE | A | 0.75 | 4.0 | 0.75 | 4.0 | 0.75 | 4.0 | ns | |||
| tSKO | Output channel-to-channel skew (1) | A | B | -310 | 310 | -190 | 190 | -160 | 160 | ps | |||
| TR | Rise time (2) | A | B | 0.50 | 1.3 | 0.40 | 1.0 | 0.35 | 0.80 | ns | |||
| TF | Fall time (2) | A | B | 0.45 | 1.3 | 0.35 | 1.0 | 0.35 | 0.80 | ns | |||
| Duty Cycle | Duty cycle variation | A | B | 46 | 50 | 54 | 48 | 50 | 53 | 48 | 50 | 52 | % |
| TR_5pF | Rise time (2) (3) | A | B | 0.30 | 0.80 | 0.20 | 0.55 | 0.15 | 0.45 | ns | |||
| TF_5pF | Fall time (2) (3) | A | B | 0.25 | 0.80 | 0.20 | 0.60 | 0.20 | 0.45 | ns | |||
| tSKO_5pF | Output channel-to-channel skew (1) (3) | A | B | -230 | 230 | -130 | 130 | -140 | 140 | ps | |||
| Duty Cycle_5pF | Duty cycle variation (3) | A | B | 48 | 50 | 53 | 48 | 50 | 52 | 48 | 50 | 52 | % |
| tjit(pp) | Peark-to-peak jitter (250 Mbps 215- 1 PRBS input) | A or B | A or B | 115 | 390 | 75 | 330 | 75 | 330 | ps | |||