SCES957A December 2023 – April 2024 TXV0106
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCCA | VCCB | Operating free-air temperature (TA) | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| –40°C to 125°C | ||||||||
| MIN | TYP | MAX | ||||||
| VIL | Data Input_Negative threshold | Data inputs, OE | 1.14 V - 3.6 V | 1.14 V - 3.6 V | 0.3× VCCA | V | ||
| VIH | Data Input_Positive threshold | Data inputs, OE | 1.14 V - 3.6 V | 1.14 V - 3.6 V | 0.7× VCCA | V | ||
| VOH | High-level output voltage (3) | IOH = –3 mA | 1.14 V | 1.14 V | 0.9 | V | ||
| IOH = –8 mA | 1.65 V | 1.65 V | 1.1 | |||||
| IOH = –9 mA | 2.3 V | 2.3 V | 1.8 | |||||
| IOH = –12 mA | 3 V | 3 V | 2.4 | |||||
| VOL | Low-level output voltage (4) | IOL = 3 mA | 1.14 V | 1.14 V | 0.1 | V | ||
| IOL = 8 mA | 1.65 V | 1.65 V | 0.27 | |||||
| IOL = 9 mA | 2.3 V | 2.3 V | 0.23 | |||||
| IOL = 12 mA | 3 V | 3 V | 0.26 | |||||
| II | Input leakage current | Data Inputs (Ax, Bx) VI = VCCI or GND |
1.14 V - 3.6 V | 1.14 V - 3.6 V | –1 | 1 | µA | |
| Ioff | Partial power down current | A Port or B Port VI or VO = 0 V - 3.6 V |
0 V | 0 V - 3.6 V | –5 | 3.6 | µA | |
| 0 V - 3.6 V | 0 V | –5 | 3.6 | |||||
| IOZ | Tri-state output current (5) | A or B Port: VI = VCCI or GND VO = VCCO or GND OE = VIH |
3.6 V | 3.6 V | –5 | 5 | µA | |
| ICCA | VCCA supply current | VI = VCCI or GND IO = 0 |
1.14 V - 3.6 V | 1.14 V - 3.6 V | 14 | µA | ||
| 3.6 V | 0 V | 11 | ||||||
| 0 V | 3.6 V | -1 | ||||||
| ICCB | VCCB supply current | VI = VCCI or GND IO = 0 |
1.14 V - 3.6 V | 1.14 V - 3.6 V | 14 | µA | ||
| 3.6 V | 0 V | –1 | ||||||
| 0 V | 3.6 V | 11 | ||||||
| ICCA + ICCB | Combined supply current | VI = VCCI or GND IO = 0 |
1.14 V - 3.6 V | 1.14 V - 3.6 V | 22 | µA | ||
| Ci | Control Input Capacitance | VI = 3.3 V or GND | 3.3 V | 3.3 V | 3.9 | pF | ||
| Cio | Data I/O Capacitance | OE = VCCA, VO = 1.65V DC +1 MHz -16 dBm sine wave | 3.3 V | 3.3 V | 2.7 | pF | ||