SCES957A December   2023  – April 2024 TXV0106

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics, VCCA = 1.2 ± 0.06 V
    7. 5.7  Switching Characteristics, VCCA = 1.8 ± 0.15 V
    8. 5.8  Switching Characteristics, VCCA = 2.5 ± 0.2 V
    9. 5.9  Switching Characteristics, VCCA = 3.3 ± 0.3 V
    10. 5.10 Typical Characteristics
  7. 6 Parameter Measurement Information
    1. 6.1 Load Circuit and Voltage Waveforms
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 7.3.2 Partial Power Down (Ioff)
      3. 7.3.3 VCC Isolation and VCC Disconnect (Ioff-float)
      4. 7.3.4 Over-Voltage Tolerant Inputs
      5. 7.3.5 Negative Clamping Diodes
      6. 7.3.6 Fully Configurable Dual-Rail Design
      7. 7.3.7 Supports High-Speed Translation
      8. 7.3.8 Integrated Damping Resistor and Impedance Matching
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Solving Power Sequencing Challenges with the TXV0106
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted) (1)
MIN MAX UNIT
VCCA Supply voltage A 1.14 3.6 V
VCCB Supply voltage B  1.14 3.6 V
VIH High-level input voltage  Data Inputs (Ax, Bx), OE
(Referenced to VCCI)
 VCCI = 1.14 V - 3.6 V VCCI x 0.7 V
VIL Low-level input voltage Data Inputs (Ax, Bx), OE
(Referenced to VCCI)
 VCCI = 1.14 V - 3.6 V VCCI x 0.3 V
IOH High-level output current VCCO = 1.14 V –3 mA
VCCO = 1.65 V - 1.95 V –8
VCCO = 2.3 V - 2.7 V –9
VCCO = 3 V - 3.6 V –12
IOL Low-level output current VCCO = 1.14 V 3 mA
VCCO = 1.65 V - 1.95 V 8
VCCO = 2.3 V - 2.7 V 9
VCCO = 3 V - 3.6 V 12
VI Input voltage 0 3.6 V
VO Output voltage Active State 0 VCCO V
Tri-State 0 3.6
Δt/Δv Input transition rise and fall time 5 ns/V
TA Operating free-air temperature –40 125 °C
VCCI is the VCC associated with the input port. VCCO is the VCC associated with the output port.