SCPS286B July 2025 – July 2026 TPLD2001
PRODUCTION DATA
The TPLD2001 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks to provide an integrated, compact, low power solution to implement common system functions.
The TPLD2001 has seventeen GPIOs and one GPI that can be configured as digital inputs, digital outputs, digital input/outputs, or analog input/outputs.
The TPLD2001 has a system of interconnects, further referred to as the connection mux, to configure the routing of internal macro-cells and I/O pins. Each connection mux input is hardwired to a specific digital macro-cell output, such as digital I/O, lookup tables, and analog comparator outputs. The connection mux allows each of the digital inputs to only connect to one output so that bus contention does not occur.
The TPLD2001 features the following macro-cells:
Fourteen configurable use logic blocks to implement combinational or sequential logic
Three selectable 2-bit LUT or D flip-flop/latch
One selectable 2-bit LUT or Pattern generator
Two selectable 3-bit LUT or D flip-flop/latch
Four selectable 3-bit LUT or D flip-flop/latch or shift register
Four selectable 4-bit LUT or D flip-flop/latch
Six configurable logic and timing blocks
Four 3-bit LUT or D flip-flop/latch and/or 8-bit counter
Two 3-bit LUT or D flip-flop/latch and/or 16-bit counter
Two programmable deglitch filter or edge detector
One deglitch filter or edge detector
One 8-state state machine, asynchronous or synchronous mode
Four 8-bit counter/finite state machine
Four PWM generators
One watchdog timer
Four discrete analog comparators
One multi-channel analog comparator with integrated sampling engine and multi-voltage reference selection
Internal voltage reference
Analog temperature sensor
Two break-before-make analog multiplexers
Three oscillators: 2kHz, 2MHz, and 25MHz
One serial communication: selectable between I2C or SPI
InterConnect Studio enables a simple drag-and-drop interface to build custom circuit designs and configure the macro-cells, I/O pins, and interconnections by writing the configuration registers (volatile memory) or loading from the one-time programmable (OTP) non-volatile memory. In addition to circuit creation, InterConnect Studio has the ability to simulate digital and analog functionality to verify designs and provide a typical power consumption estimate. Once circuit designs are finalized, the OTP can be written to and locked to prevent readback of its contents.