SCPS299B May 2025 – July 2026 TXE8124-Q1
ADVANCE INFORMATION
| PIN | TYPE(1) | |||
|---|---|---|---|---|
| NAME | DGS (VSSOP32) |
RHB (VQFN) |
||
| P2.0 | 12 | 1 | I/O | P-port input/output. At power on, Port 2 - IO #0 is configured as an input |
| P2.1 | 13 | 2 | I/O | P-port input/output. At power on, Port 2 - IO #1 is configured as an input |
| P2.2 | 14 | 3 | I/O | P-port input/output. At power on, Port 2 - IO #2 is configured as an input |
| P2.3 | 15 | 4 | I/O | P-port input/output. At power on, Port 2 - IO #3 is configured as an input |
| P2.4 | 16 | 5 | I/O | P-port input/output. At power on, Port 2 - IO #4 is configured as an input |
| P2.5 | 17 | 6 | I/O | P-port input/output. At power on, Port 2 - IO #5 is configured as an input |
| P2.6 | 18 | 7 | I/O | P-port input/output. At power on, Port 2 - IO #6 is configured as an input |
| P2.7 | 19 | 8 | I/O | P-port input/output. At power on, Port 2 - IO #7 is configured as an input |
| P1.7 | 20 | 9 | I/O | P-port input/output. At power on, Port 1 - IO #7 is configured as an input |
| P1.6 | 21 | 10 | I/O | P-port input/output. At power on, Port 1 - IO #6 is configured as an input |
| P1.5 | 22 | 11 | I/O | P-port input/output. At power on, Port 1 - IO #5 is configured as an input |
| P1.4 | 23 | 12 | I/O | P-port input/output. At power on, Port 1 - IO #4 is configured as an input |
| P1.3 | 24 | 13 | I/O | P-port input/output. At power on, Port 1 - IO #3 is configured as an input |
| P1.2 | 25 | 14 | I/O | P-port input/output. At power on, Port 1 - IO #2 is configured as an input |
| P1.1 | 26 | 15 | I/O | P-port input/output. At power on, Port 1 - IO #1 is configured as an input |
| P1.0 | 27 | 16 | I/O | P-port input/output. At power on, Port 1 - IO #0 is configured as an input |
| CS | 28 | 17 | I | SPI chip select input. Internal pull-up resistor |
| SCLK | 29 | 18 | I | SPI serial clock input. Internal pull-down resistor |
| SDI | 30 | 19 | I | SPI serial data input. |
| RESET/FAIL-SAFE | 31 | 20 | I | Active Low reset or fail-safe input. An external pull-up resistor connects to VCC. |
| INT | 32 | 21 | O | Open-Drain Interrupt output. An external pull-up resistor connects to VCC. |
| SDO | 1 | 22 | O | SPI serial data output. Push-pull output |
| VCC | 2 | 23 | P | Supply voltage |
| GND | 3 | 24 | G | Ground |
| P0.0 | 4 | 25 | I/O | P-port input/output. At power on, Port 0 - IO #0 is configured as an input |
| P0.1 | 5 | 26 | I/O | P-port input/output. At power on, Port 0 - IO #1 is configured as an input |
| P0.2 | 6 | 27 | I/O | P-port input/output. At power on, Port 0 - IO #2 is configured as an input |
| P0.3 | 7 | 28 | I/O | P-port input/output. At power on, Port 0 - IO #3 is configured as an input |
| P0.4 | 8 | 29 | I/O | P-port input/output. At power on, Port 0 - IO #4 is configured as an input |
| P0.5 | 9 | 30 | I/O | P-port input/output. At power on, Port 0 - IO #5 is configured as an input |
| P0.6 | 10 | 31 | I/O | P-port input/output . At power on, Port 0 - IO #6 is configured as an input |
| P0.7 | 11 | 32 | I/O | P-port input/output. At power on, Port 0 - IO #7 is configured as an input |