SCPS299B May   2025  – July 2026 TXE8124-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 SPI Bus Timing Requirements
    8. 5.8 Switching Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 I/O Port
      2. 7.3.2 Interrupt Output (INT)
      3. 7.3.3 Reset Input (RESET)
      4. 7.3.4 Bus Hold
      5. 7.3.5 Fail-safe Mode
      6. 7.3.6 Software Reset Call
      7. 7.3.7 Daisy Chain
      8. 7.3.8 Multi Port
      9. 7.3.9 Feature Register Mapping
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset
    5. 7.5 Programming
      1. 7.5.1 SPI
      2. 7.5.2 SPI Data Format
      3. 7.5.3 Burst Mode
      4. 7.5.4 SPI Write
      5. 7.5.5 SPI Read
      6. 7.5.6 SPI Daisy Chain
    6. 7.6 TXE8124 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power-On Reset Requirements
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TXE8124-Q1 devices provide general purpose parallel input/output (I/O) expansion for the four wire Serial Peripheral Interface (SPI) protocol and is designed for 1.65V to 5.5V VCC operation. The TXE8124-Q1 supports both standard point-to-point communication along with daisy-chaining of multiple devices.

The device supports 10MHz from 3.3V to 5.5V and 5MHz from 1.65V to 5.5V. I/O expanders, such as the TXE8124-Q1, are designed for when additional I/Os are needed for switches, sensors, push-buttons, LEDs, and fans.

The TXE8124-Q1 devices has 3 I/O ports of 8 IOs each, which include additional features designed to enhance the I/O performance in terms of speed, power consumption, and flexibility. These include per I/O programmable open-drain or push-pull outputs, programmable pull-up and pull-down resistors, bus-hold latchable inputs, maskable interrupt, interrupt status register, glitch filter and a fail-safe register mode which is enabled by the FAIL-SAFE pin.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TXE8124-Q1 (VSSOP, 32) 8mm × 5mm
(VQFN, 32) (3) 5mm × 5mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
VQFN is in Preview status and subject to change.
TXE8124-Q1 Simplified Schematic Simplified Schematic