SCPS299B May 2025 – July 2026 TXE8124-Q1
ADVANCE INFORMATION
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.65 | 5.5 | V | |
| VIH | High-level input voltage | P Port | 0.7 * VCC | VCC | V |
| SCLK, SDI, CS, RESET | 0.7 * VCC | VCC | V | ||
| VIL | Low-level input voltage | P Port | -0.5 | 0.3 * VCC | V |
| SCLK, SDI, CS, RESET | -0.5 | 0.3 * VCC | V | ||
| IOH | High-level output current (VCC ≥ 2.3V) | P Port | –10 | mA | |
| High-level output current (VCC < 2.3V) | -5 | mA | |||
| IOL | Low-level output current (VCC ≥ 2.97V) | 15 | mA | ||
| Low-level output current (VCC ≥ 2.3V) | 10 | mA | |||
| Low-level output current (VCC < 2.3V) | 5 | mA | |||
| TA | Ambient temperature | –40 | 130 | °C | |