SCPS315 April 2025 TCAL9539R
PRODUCTION DATA
The TCAL9539R device provides general purpose parallel input/output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol and is designed for 1.08V to 3.6V VCC operation.
The device supports 100kHz (Standard-mode), 400kHz (Fast-mode), and 1MHz (fast-mode-plus) I2C clock frequencies. I/O expanders such as the TCAL9539R provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.
The TCAL9539R has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.
The RESET pin only resets the I2C state machine when stuck to regain access to the I2C. I/O pins and sticky registers retain the last configured state while the I2C is being re-initialized.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE |
|---|---|---|
| TCAL9539R | TSSOP (24) | 7.8mm × 4.4mm |