SCPS315 April 2025 TCAL9539R
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.08 | 3.6 | V | |
| VIH | High-level input voltage | All Pins | 0.7 * VCC | 3.6 | V |
| VIL | Low-level input voltage | All Pins | -0.5 | 0.3 * VCC | V |
| IOH | High-level output current | P00-P17 | –10 | mA | |
| IOL | Low-level output current (VOL ≤ 0.3 V) | P00-P17 | 25 | mA | |
| TA | Ambient temperature | –40 | 125 | °C | |
| TJ | Junction temperature | 125 | °C | ||