SCPS315 April 2025 TCAL9539R
PRODUCTION DATA
The address of the TCAL9539R is shown in Figure 7-7.
| Inputs | I2C BUS TARGET ADDRESS | |
| A1 | A0 | |
| L | L | 116 (decimal), 74 (hexadecimal) |
| L | H | 117 (decimal), 75 (hexadecimal) |
| H | L | 118 (decimal), 76 (hexadecimal) |
| H | H | 119 (decimal), 77 (hexadecimal) |
The last bit of the target address defines the operation (read or write) to be performed. A high (1) selects a read operation, while a low (0) selects a write operation.