SDAA024 November   2025 LM2105 , LM5108 , LM5109B , UCC27301A , UCC27517A , UCC27531

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Gate Drivers in Small Home Appliances and Garden and Power Tools
  6. 3Battery Powered Appliance System Overview
  7. 4Hero Products
  8. 5Summary
  9. 6References

Hero Products

Table 4-1 Hero Products of Battery-Powered Appliance Subsystems
SubsystemImplementationConfigurationGeneric Part NumberDescription
Battery ChargingPFCMOSFETUCC27517A20V 4A/4A single-channel low-side driver with 5V UVLO
IGBTUCC5714830V 3A/3A single-channel low-side driver with 8V UVLO and OCP protection
DC/DC

MOSFET

UCC2762430V 5A/5A dual-channel low-side driver with 4V UVLO
Battery Disconnect SwitchLow-side disconnectMOSFETUCC27517A20V 4A/4A single-channel low-side driver with 5V UVLO
High-side disconnectMOSFETLM2005107V half-bridge gate driver with 8V UVLO,integrated bootstrap diode, and 2x2mm package option
UCC27884230V half bridge gate driver with 8V UVLO
Motor DriveLower Voltage (48V or less)MOSFETLM2105107V low-current half-bridge gate driver with 5V UVLO, integrated bootstrap diode, and 2x2mm package option
UCC27301A120V mid-current half-bridge with 8V UVLO, integrated bootstrap diode, and interlock
Higher Voltage (72V+)IGBTUCC27834230V half bridge gate driver with 8V UVLO and interlock