SDAA044 September   2025 AM623 , AM625 , AM62L

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Overview of AM62x vs AM62Lx
  6. 3 Power Architecture and PMIC Considerations
  7. 4 IO Voltage Domains and Signal Levels
    1. 4.1 Dual-Voltage vs. 1.8V-Only IO Banks
    2. 4.2 Buffer Types and Fail-Safe IOs
  8. 5 Peripheral Interface Changes
    1. 5.1 Memory Interfaces
    2. 5.2 Connectivity
    3. 5.3 Media and Display Interfaces
    4. 5.4 Analog and Other Interfaces
  9. 6 Boot Configuration and Reset Changes
  10. 7 Package and Layout Considerations
    1. 7.1 BGA Package Options
    2. 7.2 Thermal and Power Dissipation
  11. 8 Summary
  12. 9 Terminology and Acronyms
  13. 10References

Dual-Voltage vs. 1.8V-Only IO Banks

On AM62x, most IO (VDDSHVx rails) can either be 1.8V or 3.3V. AM62Lx splits the IO rails between five rails that are 1.8V or 3.3V selectable (some constraints on dynamic switching), and the remaining rails are fixed at 1.8V. The IO Supply Voltage Domains table shows how each voltage domain of the IO banks differ.

For detailed IO-bank mapping and voltage domain planning, see the respective AM62x Sitara™ Processors data sheet or AM62Lx Sitara™ Processors data sheet Recommended Operating Conditions section, and the SysConfig tool.

Table 4-1 IO Supply Voltage Domains
IO BANK (RAIL) AM62x VOLTAGE OPTIONS AM62Lx VOLTAGE OPTIONS DESIGN NOTES
VDDSHV_CANUART
  • 1.8V or 3.3V (dual)
  • Not present
All CAN-FD and UART pins are in the main domain IO rails.
VDDSHV_MCU
  • 1.8V or 3.3V (dual)
  • Powers MCU domains including wakeup, JTAG, I2C, Clock Out
  • Not present
There is no MCU domain on AM62Lx.
VDDSHVx
  • VDDSHV0-3 IO power rails associated with LVCMOS buffer types supports a fixed 1.8V or 3.3V operation
  • VDDSHV4-6 IO power rails associated with SDIO buffer types support a dynamic operating voltage change between 0V, 1.8V, and 3.3V
  • VDDSHV0-1 IO power rails associated with LVCMOS buffer types supports a fixed 1.8V or 3.3V operation
  • VDDSHV2-4 IO power rails associated with SDIO buffer types support a dynamic operating voltage change between 0V, 1.8V, and 3.3V
The SDIO buffer types support dynamically voltage change between 0V, 1.8V, and 3.3V, which is required for UHS-I SD Card support.
MMC IO Voltage
  • MMC0 (VDDSHV4)
    • Dynamic but typically fixed 1.8V/3.3V per application
  • MMC1 (VDDSHV5) and MMC2 (VDDSHV6)
    • Dynamic 3.3V and 1.8V when used for UHS-I SD card operation
    • Requires discrete LDO or PMIC
  • MMC0 (VDDSHV2)
    • Dynamic but typically fixed 1.8V/3.3V per application
  • MMC1 (VDDSHV3)
    • Dynamic 3.3V and 1.8V when used for UHS-I SD card operation
    • Integrated SDIO_LDO
  • MMC2 (VDDSHV4)
    • Dynamic 3.3V and 1.8V when used for UHS-I SD card operation
    • Requires discrete LDO or PMIC

Dynamic switching is only required for SD card (UHS-I) use cases; eMMC/embedded SDIO are typically fixed voltage. For more information, refer to AM62Lx Processor Family Schematic Design Guidelines and Checklist, IO Power Supply section.

For AM62x, refer to AM62x Processor Family Schematic, Design Guidelines and Review Checklist, IO Power Supply section.

VDDS_WKUP
  • Not present
  • 1.8V only
AM62Lx VDDS_WKUP is a dedicated supply for certain always-on RTC domain signals (e.g., EXT_WAKEUP pins, RTC IO).
VDDS0/1
  • Not present
  • 1.8V only
VDDS rails introduced in AM62Lx for analog blocks (ADC, RTC).
VDDA_ADC
  • Not present
  • 1.8V only
This powers internal AM62Lx ADC. Even if ADC is unused, provide power and decoupling according to data sheet recommendations.
VDDS_DDR
  • 1.1V operation only
  • 1.1V or 1.2V operation
1.2V is to allow for DDR4, and 1.1V is for LPDDR4.
VDDS_DDR_C
  • 1.1V or 1.2V operation only
  • Not present
AM62Lx merged DDR clock voltage with VDDS_DDR.