SDAA044 September   2025 AM623 , AM625 , AM62L

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 Introduction
  5. 2 Overview of AM62x vs AM62Lx
  6. 3 Power Architecture and PMIC Considerations
  7. 4 IO Voltage Domains and Signal Levels
    1. 4.1 Dual-Voltage vs. 1.8V-Only IO Banks
    2. 4.2 Buffer Types and Fail-Safe IOs
  8. 5 Peripheral Interface Changes
    1. 5.1 Memory Interfaces
    2. 5.2 Connectivity
    3. 5.3 Media and Display Interfaces
    4. 5.4 Analog and Other Interfaces
  9. 6 Boot Configuration and Reset Changes
  10. 7 Package and Layout Considerations
    1. 7.1 BGA Package Options
    2. 7.2 Thermal and Power Dissipation
  11. 8 Summary
  12. 9 Terminology and Acronyms
  13. 10References

Media and Display Interfaces

The multimedia features of the AM62Lx are reduced compared to AM62x. Some changes in display and camera interfaces, where audio remains the same. Table 5-3 lists the overview of what to change for the multimedia peripherals.

For more detailed information, see the respective AM62x Sitara™ Processors data sheet or AM62Lx Sitara™ Processors data sheet Peripherals section.

Table 5-3 Media and Display Interface Differences
INTERFACE AM62x AM62Lx DESIGN NOTES
Graphics & Display
  • 3D GPU (Open GL ES 3.1/Vulkan 1.2)
  • Dual display output up to 1080p60 each
  • 24-bit DPI
  • Dual OLDI (LVDS)
  • No GPU
  • Single display output up to 1080p60
  • Either 24-bit DPI or 4-lane MIPI DSI
  • No OLDI/LVDS output
Due to clocking limitations, only one of the interfaces, either DSI or DPI, can be used at once.
Camera (CSI-2)
  • 4-lane MIPI CSI-2 receiver
  • No CSI
N/A
Audio (McASP)
  • 3× McASP ports
  • 3× McASP ports
Verify voltage domain alignment.