SDAA045 July 2025 TX08D , TX7316 , TX7332 , TX7364 , TX73H32 , TX73L64 , TX75E16
Table 4-1 lists the different segments in ultrasound imaging systems and the corresponding transmitter parts.
| Ultrasound Systems | Corresponding Tx Part | Key Features |
|---|---|---|
| Premier Ultrasound Systems | TX08D | Transmit
Apodization. Excellent gain control.Linear Amplifier for narrowband signals. |
| High/Mid end Ultrasound Systems | TX75E16 | 5-level
Pulser. 2A current drive. Beamforming resolution of 1.5625ns. |
| Portable Ultrasound Systems | TX73H32 | 3-level
Pulser. 32-ch integration. 2A current drive. |
| Handheld Ultrasound Systems | TX7364, TX73L64 | 3-level
Pulser. 64-ch integration. 1A current drive. |
| Sonar Applications | TX75E16 | 3-Level and
5-Level waveforms supported. Pattern compression techniques to store complex patterns. Beamforming resolution of 1.5625ns. |