SDAA045 July 2025 TX08D , TX7316 , TX7332 , TX7364 , TX73H32 , TX73L64 , TX75E16
There are several kinds of ultrasound systems available in the market, each of which cater to different performance range and ultrasound applications. Figure 3-1 displays the different types of ultrasound systems and the respective trends in performance, cost and size.
The following sections provide an insight into some of the important specifications required and the potential transmitter parts that can be used in the system.