SDAA045 July 2025 TX08D , TX7316 , TX7332 , TX7364 , TX73H32 , TX73L64 , TX75E16
Premier ultrasound systems offer good performance in terms of imaging and support a multitude of imaging modes such as B-, mode, CW-mode, Elastography, PW Mode, and so on. These systems often require high performance transmitters to improve image quality, and being a cart-based system, performance is generally considered over other factors such as power and area.
One of the key features required for transmitters used in these systems are a capability to produce narrow band transmit waves, fine transmit beamforming and transmit apodization. The TX08D, which is an 8-ch linear amplifier + 8-ch digital pulser is an option for these systems. With eight channels integrated in a single chip, the device offers a high transmit beamforming resolution of 2ns and also offers transmit apodization capability on all the eight channels. With an integrated DAC capable of generating narrow band sine waves and high 2nd harmonic and phase noise performance, TX08D becomes an option for transmitters to be used in premier ultrasound cart systems.