SDAA082 August 2025 TLC69601-Q1 , TLC69604-Q1
The TLC696xx-Q1 family CCSI interface improves the clock signal quality with built-in buffer, but the maximum cascaded device number is limited by the CCSI CLK_O duty cycle increase issue. The CLK_O waveform at the end of the daisy chain device can violate the CCSI timing requirement in long daisy chain applications.