SDAA082 August 2025 TLC69601-Q1 , TLC69604-Q1
The TLC69699-Q1 is an SPI-compatible connectivity IC between an SPI and a Continuous Clock Serial Interface (CCSI). This is designed to solve the CCSI compatibility challenge with some SPI-interface TCON as shown in Figure 3-1. Adding additional TLC69699-Q1 between the host controller and the original LED driver daisy chain can help solve the CLK_O duty cycle increase limit in three ways:
Figure 3-1 TLC69699-Q1 Typical
Application