SDAA082 August 2025 TLC69601-Q1 , TLC69604-Q1
The TLC696xx-Q1 family has the CLK_O duty cycle increase behavior under 3.3V I/O voltage, so the minimum clock low time limits the maximum cascaded LED drivers. TLC69699-Q1 can help decrease the required CCSI frequency with CCSI duty cycle control, optimized fault-readback scheme, and TXFIFO features, which allows more cascaded TLC696xx-Q1 drivers in a single long daisy chain.